您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
LST - Swivel Clamp Connectors, Aluminum, with screw, stainless steel, Type OZ, without centring step (smooth)
Inocon
1 Connecting
1B Tube clamps
LST
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/lst/gn_276_2_oz.prj},{NB=Laschen-Klemmverbinder LST-B40-OZ-2-2},{PARTNUMBER=LST-B40-OZ-2-2},{FORM=OZ},{D1=B40},{D11=40},{B=65},{D2=10.5},{D3=M 10},{NDM3=10},{KDM3=8.157},{D4=M 10},{NDM4=10},{KDM4=8.157},{H=32.5},{K=74.0},{L1=148},{L2=77.5},{M=115},{S=17},{T=32.5},{Z=M10-50},{L3=-},{OBVIS=schwarz},{KLEMM=GN 911-M10-55},{R1=1.500},{WEIGHT=0.7750},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
INFOIN
Product details
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
B
Swivel width
[mm]
D2
[mm]
K
[mm]
L1
[mm]
L2
[mm]
M
[mm]
S
[mm]
T
[mm]
Z
Screw location
ⁿ/ₐ
L3
Clamping lever
ⁿ/ₐ
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel clamp connector ba...
Product details
LST-B20-OZ-2-8
B20
40
8.5
42.5
92
52.0
72
13
20.0
M8-25
-
blank
0.2100
76090000
YES
Swivel clamp connector ba...
Product details
LST-B20-OZ-2-2
B20
40
8.5
42.5
92
52.0
72
13
20.0
M8-25
-
black
0.2100
76090000
YES
Swivel clamp connector ba...
Product details
LST-B25-OZ-2-8
B25
40
8.5
42.5
92
52.0
72
13
20.0
M8-25
63 | 78
blank
0.1850
76090000
YES
Swivel clamp connector ba...
Product details
LST-B25-OZ-2-2
B25
40
8.5
42.5
92
52.0
72
13
20.0
M8-25
63 | 78
black
0.1850
76090000
YES
Swivel clamp connector ba...
Product details
LST-B30-OZ-2-8
B30
40
8.5
42.5
92
52.0
72
13
20.0
M8-25
63 | 78
blank
0.1600
76090000
YES
Swivel clamp connector ba...
Product details
LST-B30-OZ-2-2
B30
40
8.5
42.5
92
52.0
72
13
20.0
M8-25
63 | 78
black
0.1600
76090000
YES
Swivel clamp connector ba...
Product details
LST-B40-OZ-2-8
B40
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
-
blank
0.7750
76090000
YES
Swivel clamp connector ba...
Product details
LST-B40-OZ-2-2
B40
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
-
black
0.7750
76090000
YES
Swivel clamp connector ba...
Product details
LST-B42-OZ-2-8
B42
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
-
blank
0.7500
76090000
YES
Swivel clamp connector ba...
Product details
LST-B42-OZ-2-2
B42
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
-
black
0.7500
76090000
YES
Swivel clamp connector ba...
Product details
LST-B45-OZ-2-8
B45
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
78 | 92
blank
0.7250
76090000
YES
Swivel clamp connector ba...
Product details
LST-B45-OZ-2-2
B45
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
78 | 92
black
0.7250
76090000
YES
Swivel clamp connector ba...
Product details
LST-B48-OZ-2-8
B48
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
78 | 92
blank
0.6750
76090000
YES
Swivel clamp connector ba...
Product details
LST-B48-OZ-2-2
B48
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
78 | 92
black
0.6750
76090000
YES
Swivel clamp connector ba...
Product details
LST-B50-OZ-2-8
B50
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
78 | 92
blank
0.6500
76090000
YES
Swivel clamp connector ba...
Product details
LST-B50-OZ-2-2
B50
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
78 | 92
black
0.6500
76090000
YES
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處