您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
GSQ - Swivel Clamp Connector Joints, Aluminum, with screw, steel zinc plated, Type T, Adjustment with 15° division (serration)
Inocon
1 Connecting
1B Tube clamps
GSQ
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/gsq/gsq_t_asmtab.prj},{NB=Gelenk-Klemmeverbinder GSQ-B42-B45-T-1-2 (0)},{PARTNUMBER=GSQ-B42-B45-T-1-2},{D1=B42},{D11=42},{D2=B45},{ROT=0},{FORM=T},{KS=Klemmschrauben mit Innensechskant},{B=65},{D3=M10},{D4=M10},{NDM3=10},{KDM3=8.157},{NDM4=10},{KDM4=8.157},{K1=74.0},{K2=65},{L1=230},{L2=77.5},{L3=65},{M1=70},{M2=115},{Z1=M10-50},{Z2=M10-55},{L4Z1=-},{L4Z2=78 | 92},{D2X='B40','B42','B45','B48','B50'},{KLEMM1=GN 911-M10-55},{KLEMM2=GN 911-M10-63},{OBVIS=schwarz},{H=32.5},{VERS=2},{X=5},{PPATH=gn_288_t_k2/gn_288_t_k2_asmtpl.prj},{WEIGHT=1.4600},{CTN=},{ROHS=YES},{INFOIN=Produktdetails},{V=1}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
INFOIN
Product details
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
B
Swivel width
[mm]
K1
[mm]
K2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
Z1
Screw locations
ⁿ/ₐ
Z2
Screw location
ⁿ/ₐ
L4Z1
Clamping lever for Z1
[mm]
L4Z2
Clamping lever for Z2
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Clamp Connector Jo...
Product details
GSQ-B20-B20-T-1-8
B20
B20
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
-
63 | 78
blank
0.4180
76090000
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B20-B20-T-1-2
B20
B20
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
-
63 | 78
black
0.4180
76090000
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B20-B25-T-1-8
B20
B25
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
-
63 | 78
blank
0.3800
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B20-B25-T-1-2
B20
B25
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
-
63 | 78
black
0.4100
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B20-B30-T-1-8
B20
B30
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
-
63 | 78
blank
0.4200
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B20-B30-T-1-2
B20
B30
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
-
63 | 78
black
0.4200
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B25-B20-T-1-8
B25
B20
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3800
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B25-B20-T-1-2
B25
B20
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3800
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B25-B25-T-1-8
B25
B25
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3790
76090000
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B25-B25-T-1-2
B25
B25
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3790
76090000
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B25-B30-T-1-8
B25
B30
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3750
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B25-B30-T-1-2
B25
B30
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3750
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B30-B20-T--8
B30
B20
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3250
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B30-B20-T-1-2
B30
B20
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3250
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B30-B25-T-1-8
B30
B25
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3400
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B30-B25-T-1-2
B30
B25
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3400
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B30-B30-T-1-8
B30
B30
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3320
76090000
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B30-B30-T-1-2
B30
B30
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3320
76090000
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B40-B40-T-1-8
B40
B40
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
blank
1.5050
76090000
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B40-B40-T-1-2
B40
B40
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
black
1.5050
76090000
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B40-B42-T-1-8
B40
B42
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
blank
1.5100
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B40-B42-T-1-2
B40
B42
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
black
1.5100
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B40-B45-T-1-8
B40
B45
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
blank
1.3000
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B40-B45-T-1-2
B40
B45
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
black
1.5000
YES
Swivel Clamp Connector Jo...
Product details
GSQ-B40-B48-T-1-8
B40
B48
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
blank
1.5000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處