您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
FS.E - Linear Actuator Connectors, Aluminum, with screw, steel zinc plated
Inocon
2 Positioning
2B Linear unit connectors
FS.E
Powered by
CAD模型選擇
{inocon/2_positionieren/2b_verfahrschlitten/fs_e/fs_e.prj},{NB=Flansch-Verfahrschlitten FS.E-G40-56-1-8},{PARTNUMBER=FS.E-G40-56-1-8},{D11=40},{K=56},{D2=8.5},{NDM3=5},{KDM3=8.157},{NDM4=5.5},{KDM4=4.019},{L1=83},{L2=56},{M=42},{T=10},{X1=78},{X2=52},{Y1=108},{Y2=82},{A=11.000},{B=43.980},{C=8.000},{D=10.000},{E=4.000},{F=6.000},{G=7.670},{H=18.000},{J=1.000},{L01=17.500},{R=11.000},{L3X=28.000},{L4=13.000},{N1=15.970},{P=3.000},{RP=12.000},{L22=46.000},{L23=36.000},{U=9.000},{A4=6.000},{B4=15.000},{C4=4.250},{D44=5.000},{E4=2.000},{F4=2.500},{H4=2.000},{J4=0.600},{L44=5.000},{R4=4.000},{RP1=29.000},{RR=21.550},{WEIGHT=0.4380},{D1=G40},{D1X=G40},{KS=Klemmschrauben mit Innensechskant},{D3=M5},{D4=M5},{Z=M10-35},{L3=78 | 92},{OB=blank}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
INFOIN
Product details
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
K
Clamping length
[mm]
D2
[mm]
D3
Mounting screws on the follower
ⁿ/ₐ
L1
Length
[mm]
L2
[mm]
M
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Z
Screw location
ⁿ/ₐ
L3
Clamping lever
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Linear Actuator Connector...
Product details
FS.E-B30-40-1-2
B30 (without slide insert...
40
6.5
M4
62
40
30
7
52
35
70
53
M8-25
63 | 78
black
0.1590
76090000
YES
Linear Actuator Connector...
Product details
FS.E-B30-40-1-8
B30 (without slide insert...
40
6.5
M4
62
40
30
7
52
35
70
53
M8-25
63 | 78
blank
0.1590
76090000
YES
Linear Actuator Connector...
Product details
FS.E-G30-40-1-2
G30 (with slide insert)
40
6.5
M4
62
40
30
7
52
35
70
53
M8-25
63 | 78
black
0.1590
76090000
YES
Linear Actuator Connector...
Product details
FS.E-G30-40-1-8
G30 (with slide insert)
40
6.5
M4
62
40
30
7
52
35
70
53
M8-25
63 | 78
blank
0.1590
76090000
YES
Linear Actuator Connector...
Product details
FS.E-B30-56-1-2
B30 (without slide insert...
56
8.5
M4
83
56
42
10
78
52
108
82
M10-35
-
black
0.4380
76090000
YES
Linear Actuator Connector...
Product details
FS.E-B30-56-1-8
B30 (without slide insert...
56
8.5
M4
83
56
42
10
78
52
108
82
M10-35
-
blank
0.4380
76090000
YES
Linear Actuator Connector...
Product details
FS.E-G30-56-1-2
G30 (with slide insert)
56
8.5
M4
83
56
42
10
78
52
108
82
M10-35
-
black
0.4300
YES
Linear Actuator Connector...
Product details
FS.E-G30-56-1-8
G30 (with slide insert)
56
8.5
M4
83
56
42
10
78
52
108
82
M10-35
-
blank
0.4200
YES
Linear Actuator Connector...
Product details
FS.E-B40-56-1-2
B40
56
8.5
M5
83
56
42
10
78
52
108
82
M10-35
78 | 92
black
0.4380
76090000
YES
Linear Actuator Connector...
Product details
FS.E-B40-56-1-8
B40
56
8.5
M5
83
56
42
10
78
52
108
82
M10-35
78 | 92
blank
0.4380
76090000
YES
Linear Actuator Connector...
Product details
FS.E-G40-56-1-2
G40
56
8.5
M5
83
56
42
10
78
52
108
82
M10-35
78 | 92
black
0.4380
76090000
YES
Linear Actuator Connector...
Product details
FS.E-G40-56-1-8
G40
56
8.5
M5
83
56
42
10
78
52
108
82
M10-35
78 | 92
blank
0.4380
76090000
YES
Linear Actuator Connector...
Product details
FS.E-B40-65-1-2
B40
65
11.0
M5
95
65
50
14
92
62
128
98
M10-50
-
black
0.7940
76090000
YES
Linear Actuator Connector...
Product details
FS.E-B40-65-1-8
B40
65
11.0
M5
95
65
50
14
92
62
128
98
M10-50
-
blank
0.7940
76090000
YES
Linear Actuator Connector...
Product details
FS.E-G40-65-1-2
G40
65
11.0
M5
95
65
50
14
92
62
128
98
M10-50
-
black
0.7940
76090000
YES
Linear Actuator Connector...
Product details
FS.E-G40-65-1-8
G40
65
11.0
M5
95
65
50
14
92
62
128
98
M10-50
-
blank
0.7940
76090000
YES
Linear Actuator Connector...
Product details
FS.E-B50-65-1-2
B50 (without slide insert...
65
11.0
M6
95
65
50
14
92
62
128
98
M10-50
78 | 92
black
0.6830
76090000
YES
Linear Actuator Connector...
Product details
FS.E-B50-65-1-8
B50 (without slide insert...
65
11.0
M6
95
65
50
14
92
62
128
98
M10-50
78 | 92
blank
0.6830
76090000
YES
Linear Actuator Connector...
Product details
FS.E-G50-65-1-2
G50 (with slide insert)
65
11.0
M6
95
65
50
14
92
62
128
98
M10-50
78 | 92
black
0.6830
76090000
YES
Linear Actuator Connector...
Product details
FS.E-G50-65-1-8
G50 (with slide insert)
65
11.0
M6
95
65
50
14
92
62
128
98
M10-50
78 | 92
blank
0.6830
76090000
YES
Linear Actuator Connector...
Product details
FS.E-B60-80-1-2
B60
80
11.0
M8
112
80
60
14
110
74
154
118
M10-50
78 | 92
black
0.6830
76090000
YES
Linear Actuator Connector...
Product details
FS.E-B60-80-1-8
B60
80
11.0
M8
112
80
60
14
110
74
154
118
M10-50
78 | 92
blank
0.6830
76090000
YES
Linear Actuator Connector...
Product details
FS.E-G60-80-1-2
G60
80
11.0
M8
112
80
60
14
110
74
154
118
M10-50
78 | 92
black
1.1250
76090000
YES
Linear Actuator Connector...
Product details
FS.E-G60-80-1-8
G60
80
11.0
M8
112
80
60
14
110
74
154
118
M10-50
78 | 92
blank
1.1250
76090000
YES
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處