您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
BM - Base Plate Connector Clamps, Aluminum, with screw, steel zinc plated
Inocon
1 Connecting
1B Tube clamps
BM
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/bm/bm.prj},{NB=Fuss-Klemmverbinder BM-B40-1-8},{PARTNUMBER=BM-B40-1-8},{D1=B40},{D1X=40},{S=-},{SX=0},{ASF=B40},{ASFX='B40','V40'},{D2=11},{D3=M10},{NDM=10},{K=91},{L1=98},{L2=70},{T=14},{X1=115},{X2=90},{Y1=119},{Y2=90},{Z=M10-60},{L3=78 | 92},{OBFVIS=blank},{VERS=40},{WEIGHT=0.9460},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
INFOIN
Product details
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
[mm]
S
Square
[mm]
D2
[mm]
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Z
Screw locations
ⁿ/ₐ
L3
Clamping lever
[mm]
OBFVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Base Plate Connector Clam...
Product details
BM-B20-1-2
B20
-
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
black
0.3040
76090000
YES
Base Plate Connector Clam...
Product details
BM-B20-1-8
B20
-
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
blank
0.3040
76090000
YES
Base Plate Connector Clam...
Product details
BM-V20-1-2
-
V20
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
black
0.2860
76090000
YES
Base Plate Connector Clam...
Product details
BM-V20-1-8
-
V20
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
blank
0.2860
76090000
YES
Base Plate Connector Clam...
Product details
BM-B25-1-2
B25
-
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
black
0.2820
76090000
YES
Base Plate Connector Clam...
Product details
BM-B25-1-8
B25
-
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
blank
0.2950
76090000
YES
Base Plate Connector Clam...
Product details
BM-V25-1-2
-
V25
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
black
0.2860
76090000
YES
Base Plate Connector Clam...
Product details
BM-V25-1-8
-
V25
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
blank
0.2860
76090000
YES
Base Plate Connector Clam...
Product details
BM-B30-1-2
B30
-
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
black
0.2820
76090000
YES
Base Plate Connector Clam...
Product details
BM-B30-1-8
B30
-
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
blank
0.2820
76090000
YES
Base Plate Connector Clam...
Product details
BM-V30-1-2
-
V30
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
black
0.2700
76090000
YES
Base Plate Connector Clam...
Product details
BM-V30-1-8
-
V30
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
blank
0.2700
76090000
YES
Base Plate Connector Clam...
Product details
BM-B40-1-2
B40
-
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
black
0.9460
76090000
YES
Base Plate Connector Clam...
Product details
BM-B40-1-8
B40
-
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
blank
0.9460
76090000
YES
Base Plate Connector Clam...
Product details
BM-V40-1-2
-
V40
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
black
0.9200
76090000
YES
Base Plate Connector Clam...
Product details
BM-V40-1-8
-
V40
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
blank
0.9200
76090000
YES
Base Plate Connector Clam...
Product details
BM-B42-1-2
B42
-
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
black
0.9040
76090000
YES
Base Plate Connector Clam...
Product details
BM-B42-1-8
B42
-
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
blank
0.9040
76090000
YES
Base Plate Connector Clam...
Product details
BM-B45-1-2
B45
-
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
black
0.8780
76090000
YES
Base Plate Connector Clam...
Product details
BM-B45-1-8
B45
-
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
blank
0.8780
76090000
YES
Base Plate Connector Clam...
Product details
BM-V45-1-2
-
V45
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
black
0.8860
76090000
YES
Base Plate Connector Clam...
Product details
BM-V45-1-8
-
V45
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
blank
1.0400
76090000
YES
Base Plate Connector Clam...
Product details
BM-B48-1-2
B48
-
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
black
0.8440
76090000
YES
Base Plate Connector Clam...
Product details
BM-B48-1-8
B48
-
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
blank
0.8440
76090000
YES
Base Plate Connector Clam...
Product details
BM-B50-1-2
B50
-
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
black
0.8100
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處